COMPANY HEADER
Terms
Request Information
OH 3000 Series, For 230 & 231 Series Spherical Bearings, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Spherical Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3172

Component 2

MS3172

Short Description

Tapered Adapter Sleeves

Weight

119.4568 lb

Dimension

Thread Size

M6

Total Length

259 mm

Shaft Size

340 mm

Dimension c

58 mm

Dimension c1

75 mm

Dimension D

460 mm

Dimension d

360 mm