COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3196

Component 2

MS3196

Component 3

M16 x 30

Short Description

Adapter Sleeves

Weight

335.008 lb

Dimension

Shaft Size

450 mm

Dimension c

75 mm

Dimension c1

90 mm

Dimension D

620 mm

Dimension d

480 mm

Dimension L

397 mm