COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3188

Component 2

MS3188

Component 3

M16 x 30

Short Description

Adapter Sleeves

Weight

260.072 lb

Dimension

Shaft Size

16.5 in

Dimension c

70 mm

Dimension c1

85 mm

Dimension D

560 mm

Dimension d

440 mm

Dimension L

361 mm