COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3176

Component 2

MS3176

Component 3

M12 x 25

Short Description

Adapter Sleeves

Weight

154.28 lb

Dimension

Shaft Size

13.9375 in

Dimension c

60 mm

Dimension c1

75 mm

Dimension D

490 mm

Dimension d

380 mm

Dimension L

310 mm