COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3172

Component 2

N/A MS3172

Component 3

N/A M12 x 25

Short Description

N/A Adapter Sleeves

Weight

N/A 134.444 lb

Dimension

Shaft Size

N/A 340 mm

Dimension c

N/A 58 mm

Dimension c1

N/A 73 mm

Dimension D

N/A 460 mm

Dimension d

N/A 360 mm

Dimension L

N/A 299 mm