COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3168

Component 2

MS3168

Component 3

M12 x 25

Short Description

Adapter Sleeves

Weight

121.22 lb

Dimension

Shaft Size

12.4375 in

Dimension c

55 mm

Dimension c1

70 mm

Dimension D

440 mm

Dimension d

340 mm

Dimension L

288 mm