COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3164

Component 2

MS3164

Component 3

M10 x 30

Short Description

Adapter Sleeves

Weight

88.16 lb

Dimension

Shaft Size

12 in

Dimension c

42 mm

Dimension c1

55 mm

Dimension D

400 mm

Dimension d

320 mm

Dimension L

258 mm