COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3152

Component 2

MS3152

Component 3

M8 x 16

Short Description

Adapter Sleeves

Weight

46.284 lb

Dimension

Shaft Size

9.5 in

Dimension c

36 mm

Dimension c1

51 mm

Dimension D

330 mm

Dimension d

260 mm

Dimension L

221 mm