COMPANY HEADER
Terms
Request Information
H 3200 Series with Nut and Lock Plate, Metric & Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3148

Component 2

MS3148

Component 3

M8 x 16

Short Description

Adapter Sleeves

Weight

39.672 lb

Dimension

Shaft Size

220 mm

Dimension c

34 mm

Dimension c1

50 mm

Dimension D

300 mm

Dimension d

240 mm

Dimension L

199 mm