COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3196

Component 2

MS3196

Short Description

Adapter Sleeves

Weight

293.132 lb

Dimension

Total Length

335 mm

Shaft Size

18 in

Dimension c

75 mm

Dimension c1

95 mm

Dimension D

620 mm

Dimension d

480 mm