COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3180

Component 2

MS3180

Short Description

Adapter Sleeves

Weight

155.6024 lb

Dimension

Total Length

272 mm

Shaft Size

380 mm

Dimension c

62 mm

Dimension c1

82 mm

Dimension D

520 mm

Dimension d

400 mm