COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3176

Component 2

MS3176

Short Description

Adapter Sleeves

Weight

135.9868 lb

Dimension

Total Length

264 mm

Shaft Size

360 mm

Dimension c

60 mm

Dimension c1

77 mm

Dimension D

490 mm

Dimension d

380 mm