COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3168

Component 2

MS3168

Short Description

Adapter Sleeves

Weight

109.098 lb

Dimension

Total Length

254 mm

Shaft Size

12.4375 in

Dimension c

55 mm

Dimension c1

72 mm

Dimension D

440 mm

Dimension d

340 mm