COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3164

Component 2

MS3164

Short Description

Adapter Sleeves

Weight

76.9196 lb

Dimension

Total Length

226 mm

Shaft Size

11.9375 in

Dimension c

42 mm

Dimension c1

56 mm

Dimension D

400 mm

Dimension d

320 mm