COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Roller Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3164

Component 2

N/A MS3164

Short Description

N/A Adapter Sleeves

Weight

N/A 76.9196 lb

Dimension

Total Length

N/A 226 mm

Shaft Size

N/A 300 mm

Dimension c

N/A 42 mm

Dimension c1

N/A 56 mm

Dimension D

N/A 400 mm

Dimension d

N/A 320 mm