COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3156

Component 2

MS3156

Short Description

Adapter Sleeves

Weight

53.998 lb

Dimension

Total Length

195 mm

Shaft Size

260 mm

Dimension c

38 mm

Dimension c1

51 mm

Dimension D

350 mm

Dimension d

280 mm