COMPANY HEADER
Terms
Request Information
H 3100 Series for 231 Series Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3152

Component 2

MS3152

Short Description

Adapter Sleeves

Weight

48.488 lb

Dimension

Total Length

190 mm

Shaft Size

9.5 in

Dimension c

36 mm

Dimension c1

49 mm

Dimension D

330 mm

Dimension d

260 mm