COMPANY HEADER
Terms
Request Information
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3096

Component 2

MS3096

Short Description

Adapter Sleeves

Weight

161.5532 lb

Dimension

Total Length

237 mm

Shaft Size

18 in

Dimension c

60 mm

Dimension c1

77 mm

Dimension D

560 mm

Dimension d

480 mm