COMPANY HEADER
Terms
Request Information
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3076

Component 2

MS3076

Short Description

Adapter Sleeves

Weight

78.9032 lb

Dimension

Total Length

193 mm

Shaft Size

13.9375 in

Dimension c

48 mm

Dimension c1

62 mm

Dimension D

450 mm

Dimension d

380 mm