COMPANY HEADER
Terms
Request Information
H 3000 Series, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Roller Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3072

Component 2

MS3072

Short Description

Adapter Sleeves

Weight

67.222 lb

Dimension

Total Length

188 mm

Shaft Size

12.9375 in

Dimension c

45 mm

Dimension c1

58 mm

Dimension D

420 mm

Dimension d

360 mm