COMPANY HEADER
Terms
Request Information
H 2300 Series for 223 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

Spherical Bearing

TYPE: EURO/ PTI

PTI

Component 1

HM3156

Component 2

MS3156

Short Description

Adapter Sleeves

Weight

61.2712 lb

Dimension

Total Length

224 mm

Shaft Size

260 mm

Dimension c

38 mm

Dimension c1

51 mm

Dimension D

350 mm

Dimension d

280 mm