COMPANY HEADER
Terms
Request Information
H 2300 Series for 223 Series Spherical Bearings, Metric and Inch Bores
Mounted Roller Bearings and Accessories
Tapered Adapter Sleeves
Unit of Measure

Specifications

Type

N/A Bearing Tapered Adapter Sleeves with Nut and Plate

Compatible Bearing

N/A Spherical Bearing

TYPE: EURO/ PTI

N/A PTI

Component 1

N/A HM3148

Component 2

N/A MS3148

Short Description

N/A Adapter Sleeves

Weight

N/A 43.4188 lb

Dimension

Total Length

N/A 199 mm

Shaft Size

N/A 220 mm

Dimension c

N/A 34 mm

Dimension c1

N/A 46 mm

Dimension D

N/A 300 mm

Dimension d

N/A 240 mm