COMPANY HEADER
Terms
Request Information
RERS Series Rod End Protector Cap
Unit of Measure

Specifications

Type

Rod End Protector Cap

Spacer Part Number

DR 20

TYPE: EURO/ PTI

PTI

Material

Neoprene

Short Description

Rod End Protector Cap

Dimension

Rod End Size

20 mm

Bore Size

20 mm

Shaft Ring Outer Diameter

28 mm

Shaft Ring Length (Left)

10 mm

Rubber Inner Diameter

24.3 mm

Shaft Ring Length (Right)

8 mm