COMPANY HEADER
Terms
Request Information
RERS Series Rod End Protector Cap
Unit of Measure

Specifications

Type

Rod End Protector Cap

Spacer Part Number

DR 6

TYPE: EURO/ PTI

PTI

Material

Neoprene

Short Description

Rod End Protector Cap

Dimension

Rod End Size

6 mm

Bore Size

6 mm

Shaft Ring Outer Diameter

11 mm

Shaft Ring Length (Left)

6 mm

Rubber Inner Diameter

8.7 mm

Shaft Ring Length (Right)

4 mm