COMPANY HEADER
Terms
Request Information
RELS Series Rod End Seals
Unit of Measure

Specifications

Type

Rod End Seals

TYPE: EURO/ PTI

PTI

Material

Rubber

Short Description

Rod End Seals

Dimension

Bore Size

25.25 mm

Outer Diameter

53.3 mm

Seal Width

12.7 mm

Rubber Inner Diameter

33.8 mm

Steel Inner Width

1.5 mm

Outer Flat Width

2.3 mm