COMPANY HEADER
Terms
Request Information
GIXS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

4.3 lb

Static Load Rating

16.7 lb

Speed [Max]

1500 rpm

Short Description

Metric Rod End

Weight

0.06 lb

Dimension

Base to Center of Bore

30 mm

Tapped Hole

M6 x 1 mm

Total Height

40 mm

Bore Size

6 mm

Outer Diameter

20 mm

Length Thru Bore

9 mm

Tap Depth

12 mm

Post Diameter

10 mm

Base Length

13 mm

Top of Housing Width

6.75 mm

Base Width

11 mm

Face Diameter

8.9 mm