Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 47 lb |
Static Load Rating |
N/A 135 lb |
Speed [Max] |
N/A 440 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 1.65 lb |
Base to Center of Bore |
N/A 94 mm |
Tapped Hole |
N/A M24 x 2 mm |
Total Height |
N/A 124 mm |
Bore Size |
N/A 25 mm |
Outer Diameter |
N/A 60 mm |
Length Thru Bore |
N/A 31 mm |
Tap Depth |
N/A 42 mm |
Post Diameter |
N/A 33.5 mm |
Base Length |
N/A 42 mm |
Top of Housing Width |
N/A 22 mm |
Base Width |
N/A 36 mm |
Face Diameter |
N/A 29.6 mm |