COMPANY HEADER
Terms
Request Information
GIXS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

21.5 lb

Static Load Rating

67.5 lb

Speed [Max]

660 rpm

Short Description

Metric Rod End

Weight

0.51 lb

Dimension

Base to Center of Bore

64 mm

Tapped Hole

M16 x 2 mm

Total Height

85 mm

Bore Size

16 mm

Outer Diameter

42 mm

Length Thru Bore

21 mm

Tap Depth

28 mm

Post Diameter

22 mm

Base Length

27 mm

Top of Housing Width

15 mm

Base Width

22 mm

Face Diameter

19.3 mm