COMPANY HEADER
Terms
Request Information
GISW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

286 lb

Static Load Rating

124 lb

Speed [Max]

100 rpm

Short Description

Metric Rod End

Weight

6.11 lb

Dimension

Base to Center of Bore

142 mm

Tapped Hole

M42 x 2 mm

Total Height

187 mm

Bore Size

40 mm

Outer Diameter

90 mm

Length Thru Bore

49 mm

Tap Depth

60 mm

Post Diameter

57 mm

Base Length

69 mm

Top of Housing Width

35 mm

Base Width

60 mm

Face Diameter

44.2 mm