Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 206 lb |
Static Load Rating |
N/A 101 lb |
Speed [Max] |
N/A 110 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 3.53 lb |
Base to Center of Bore |
N/A 125 mm |
Tapped Hole |
N/A M36 x 2 mm |
Total Height |
N/A 165 mm |
Bore Size |
N/A 35 mm |
Outer Diameter |
N/A 80 mm |
Length Thru Bore |
N/A 43 mm |
Tap Depth |
N/A 56 mm |
Post Diameter |
N/A 46 mm |
Base Length |
N/A 58 mm |
Top of Housing Width |
N/A 28 mm |
Base Width |
N/A 50 mm |
Face Diameter |
N/A 37.7 mm |