COMPANY HEADER
Terms
Request Information
GISW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

168 lb

Static Load Rating

82 lb

Speed [Max]

130 rpm

Short Description

Metric Rod End

Weight

2.49 lb

Dimension

Base to Center of Bore

110 mm

Tapped Hole

M30 x 2 mm

Total Height

145 mm

Bore Size

30 mm

Outer Diameter

70 mm

Length Thru Bore

37 mm

Tap Depth

51 mm

Post Diameter

40 mm

Base Length

51 mm

Top of Housing Width

25 mm

Base Width

41 mm

Face Diameter

34.8 mm