Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 1.8 lb |
Static Load Rating |
N/A 4.1 lb |
Short Description |
N/A Metric Rod End |
Weight |
N/A 0.01 lb |
Base to Center of Bore |
N/A 21 mm |
Tapped Hole |
N/A M3 x 0.5 mm |
Total Height |
N/A 27 mm |
Bore Size |
N/A 3 mm |
Outer Diameter |
N/A 14 mm |
Length Thru Bore |
N/A 6 mm |
Tap Depth |
N/A 10 mm |
Post Diameter |
N/A 5 mm |
Base Length |
N/A 6.5 mm |
Top of Housing Width |
N/A 4.5 mm |
Base Width |
N/A 5.5 mm |
Face Diameter |
N/A 5.1 mm |