COMPANY HEADER
Terms
Request Information
GIS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

38 lb

Static Load Rating

53 lb

Speed [Max]

500 rpm

Short Description

Metric Rod End

Weight

1.19 lb

Dimension

Base to Center of Bore

84 mm

Tapped Hole

M22 x 1.5 mm

Total Height

111 mm

Bore Size

22 mm

Outer Diameter

54 mm

Length Thru Bore

28 mm

Tap Depth

37 mm

Post Diameter

30 mm

Base Length

37 mm

Top of Housing Width

20 mm

Base Width

32 mm

Face Diameter

25.8 mm