COMPANY HEADER
Terms
Request Information
GIRSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

78 lb

Static Load Rating

83 lb

Speed [Max]

190 rpm

Short Description

Metric Rod End

Weight

0.91 lb

Dimension

Base to Center of Bore

77 mm

Tapped Hole

M20 x 1.5 mm

Total Height

102 mm

Bore Size

20 mm

Outer Diameter

50 mm

Length Thru Bore

25 mm

Tap Depth

33 mm

Post Diameter

27.5 mm

Base Length

34 mm

Top of Housing Width

18 mm

Base Width

32 mm

Face Diameter

24.3 mm