Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Stainless Steel |
Dynamic Load Rating |
N/A 42 lb |
Static Load Rating |
N/A 39.5 lb |
Speed [Max] |
N/A 260 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 0.37 lb |
Base to Center of Bore |
N/A 57 mm |
Tapped Hole |
N/A M14 x 2 mm |
Total Height |
N/A 75 mm |
Bore Size |
N/A 14 mm |
Outer Diameter |
N/A 36 mm |
Length Thru Bore |
N/A 19 mm |
Tap Depth |
N/A 25 mm |
Post Diameter |
N/A 20 mm |
Base Length |
N/A 25 mm |
Top of Housing Width |
N/A 13.5 mm |
Base Width |
N/A 22 mm |
Face Diameter |
N/A 16.8 mm |