Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Heat Treated Steel |
Dynamic Load Rating |
N/A 78 lb |
Static Load Rating |
N/A 93.5 lb |
Speed [Max] |
N/A 190 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 0.91 lb |
Base to Center of Bore |
N/A 77 mm |
Tapped Hole |
N/A M20 x 1.5 mm |
Total Height |
N/A 102 mm |
Bore Size |
N/A 20 mm |
Outer Diameter |
N/A 50 mm |
Length Thru Bore |
N/A 25 mm |
Tap Depth |
N/A 33 mm |
Post Diameter |
N/A 27.5 mm |
Base Length |
N/A 34 mm |
Top of Housing Width |
N/A 18 mm |
Base Width |
N/A 32 mm |
Face Diameter |
N/A 24.3 mm |