COMPANY HEADER
Terms
Request Information
GILXSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Heat Treated Steel

Dynamic Load Rating

32 lb

Static Load Rating

42 lb

Speed [Max]

300 rpm

Short Description

Metric Rod End

Weight

0.25 lb

Dimension

Base to Center of Bore

50 mm

Tapped Hole

M12 x 1.75 mm

Total Height

66 mm

Bore Size

12 mm

Outer Diameter

32 mm

Length Thru Bore

16 mm

Tap Depth

22 mm

Post Diameter

17.5 mm

Base Length

22 mm

Top of Housing Width

12 mm

Base Width

19 mm

Face Diameter

15.4 mm