Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Zinc Plated |
Dynamic Load Rating |
N/A 7.1 lb |
Static Load Rating |
N/A 25.5 lb |
Speed [Max] |
N/A 1200 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 0.1 lb |
Base to Center of Bore |
N/A 36 mm |
Tapped Hole |
N/A M8 x 1.25 mm |
Total Height |
N/A 48 mm |
Bore Size |
N/A 8 mm |
Outer Diameter |
N/A 24 mm |
Length Thru Bore |
N/A 12 mm |
Tap Depth |
N/A 16 mm |
Post Diameter |
N/A 12.5 mm |
Base Length |
N/A 16 mm |
Top of Housing Width |
N/A 9 mm |
Base Width |
N/A 13 mm |
Face Diameter |
N/A 10.4 mm |