COMPANY HEADER
Terms
Request Information
GILS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

3.3 lb

Static Load Rating

8 lb

Short Description

Metric Rod End

Weight

0.04 lb

Dimension

Base to Center of Bore

27 mm

Tapped Hole

M5 x 0.8 mm

Total Height

36 mm

Bore Size

5 mm

Outer Diameter

18 mm

Length Thru Bore

8 mm

Tap Depth

10 mm

Post Diameter

9 mm

Base Length

11 mm

Top of Housing Width

6 mm

Base Width

9 mm

Face Diameter

7.7 mm