COMPANY HEADER
Terms
Request Information
GILS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

80 lb

Static Load Rating

101 lb

Speed [Max]

330 rpm

Short Description

Metric Rod End

Weight

3.53 lb

Dimension

Base to Center of Bore

125 mm

Tapped Hole

M36 x 2 mm

Total Height

165 mm

Bore Size

35 mm

Outer Diameter

80 mm

Length Thru Bore

43 mm

Tap Depth

56 mm

Post Diameter

46 mm

Base Length

58 mm

Top of Housing Width

28 mm

Base Width

50 mm

Face Diameter

37.7 mm