COMPANY HEADER
Terms
Request Information
GILS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

47 lb

Static Load Rating

62 lb

Speed [Max]

440 rpm

Short Description

Metric Rod End

Weight

1.65 lb

Dimension

Base to Center of Bore

94 mm

Tapped Hole

M24 x 2 mm

Total Height

124 mm

Bore Size

25 mm

Outer Diameter

60 mm

Length Thru Bore

31 mm

Tap Depth

42 mm

Post Diameter

33.5 mm

Base Length

42 mm

Top of Housing Width

22 mm

Base Width

36 mm

Face Diameter

29.6 mm