Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Stainless Steel |
Dynamic Load Rating |
N/A 286 lb |
Static Load Rating |
N/A 235 lb |
Speed [Max] |
N/A 100 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 6.11 lb |
Base to Center of Bore |
N/A 142 mm |
Tapped Hole |
N/A M42 x 2 mm |
Total Height |
N/A 187 mm |
Bore Size |
N/A 40 mm |
Outer Diameter |
N/A 90 mm |
Length Thru Bore |
N/A 49 mm |
Tap Depth |
N/A 60 mm |
Post Diameter |
N/A 57 mm |
Base Length |
N/A 69 mm |
Top of Housing Width |
N/A 35 mm |
Base Width |
N/A 60 mm |
Face Diameter |
N/A 44.2 mm |