Type |
N/A Metric Rod End |
TYPE: EURO/ PTI |
N/A PTI |
Grease Type |
N/A NLGI #2 |
Material |
N/A Stainless Steel |
Dynamic Load Rating |
N/A 168 lb |
Static Load Rating |
N/A 155 lb |
Speed [Max] |
N/A 130 rpm |
Short Description |
N/A Metric Rod End |
Weight |
N/A 2.49 lb |
Base to Center of Bore |
N/A 110 mm |
Tapped Hole |
N/A M30 x 2 mm |
Total Height |
N/A 145 mm |
Bore Size |
N/A 30 mm |
Outer Diameter |
N/A 70 mm |
Length Thru Bore |
N/A 37 mm |
Tap Depth |
N/A 51 mm |
Post Diameter |
N/A 40 mm |
Base Length |
N/A 51 mm |
Top of Housing Width |
N/A 25 mm |
Base Width |
N/A 41 mm |
Face Diameter |
N/A 34.8 mm |