COMPANY HEADER
Terms
Request Information
GILRS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

26 lb

Static Load Rating

73 lb

Speed [Max]

600 rpm

Short Description

Metric Rod End

Weight

0.71 lb

Dimension

Base to Center of Bore

71 mm

Tapped Hole

M18 x 1.5 mm

Total Height

94 mm

Bore Size

18 mm

Outer Diameter

46 mm

Length Thru Bore

23 mm

Tap Depth

32 mm

Post Diameter

25 mm

Base Length

31 mm

Top of Housing Width

16.5 mm

Base Width

27 mm

Face Diameter

21.8 mm