COMPANY HEADER
Terms
Request Information
GASW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

52.5 lb

Static Load Rating

32 lb

Speed [Max]

230 rpm

Short Description

Metric Rod End

Weight

0.42 lb

Dimension

Base to Center of Bore

66 mm

Total Height

87 mm

Thread Length

40 mm

Bore Size

16 mm

Outer Diameter

42 mm

Length Thru Bore

21 mm

Thread Diameter

M16 x 2 mm

Top of Housing Width

15 mm

Face Diameter

19.3 mm