COMPANY HEADER
Terms
Request Information
GAS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Zinc Plated

Dynamic Load Rating

26 lb

Static Load Rating

38.5 lb

Speed [Max]

600 rpm

Short Description

Metric Rod End

Weight

0.59 lb

Dimension

Base to Center of Bore

72 mm

Total Height

95 mm

Thread Length

44 mm

Bore Size

18 mm

Outer Diameter

46 mm

Length Thru Bore

23 mm

Thread Diameter

M18 x 1.5 mm

Top of Housing Width

16.5 mm

Face Diameter

21.8 mm