COMPANY HEADER
Terms
Request Information
GARSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

42 lb

Static Load Rating

39.5 lb

Speed [Max]

260 rpm

Short Description

Metric Rod End

Weight

0.28 lb

Dimension

Base to Center of Bore

60 mm

Total Height

78 mm

Thread Length

36 mm

Bore Size

14 mm

Outer Diameter

36 mm

Length Thru Bore

19 mm

Thread Diameter

M14 x 2 mm

Top of Housing Width

13.5 mm

Face Diameter

16.8 mm