COMPANY HEADER
Terms
Request Information
GARS Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Stainless Steel

Dynamic Load Rating

3.3 lb

Static Load Rating

6.2 lb

Short Description

Metric Rod End

Weight

0.03 lb

Dimension

Base to Center of Bore

33 mm

Total Height

42 mm

Thread Length

20 mm

Bore Size

5 mm

Outer Diameter

18 mm

Length Thru Bore

8 mm

Thread Diameter

M5 x 0.8 mm

Top of Housing Width

6 mm

Face Diameter

7.7 mm