COMPANY HEADER
Terms
Request Information
GALXSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Heat Treated Steel

Dynamic Load Rating

168 lb

Static Load Rating

184 lb

Speed [Max]

130 rpm

Short Description

Metric Rod End

Weight

2.27 lb

Dimension

Base to Center of Bore

110 mm

Total Height

145 mm

Thread Length

71 mm

Bore Size

30 mm

Outer Diameter

70 mm

Length Thru Bore

37 mm

Thread Diameter

M30 x 2 mm

Top of Housing Width

25 mm

Face Diameter

34.8 mm