COMPANY HEADER
Terms
Request Information
GALXSW Type Metric Rod End
Unit of Measure

Specifications

Type

Metric Rod End

TYPE: EURO/ PTI

PTI

Grease Type

NLGI #2

Material

Heat Treated Steel

Dynamic Load Rating

23.4 lb

Static Load Rating

31.4 lb

Speed [Max]

350 rpm

Short Description

Metric Rod End

Weight

0.12 lb

Dimension

Base to Center of Bore

48 mm

Total Height

62 mm

Thread Length

29 mm

Bore Size

10 mm

Outer Diameter

28 mm

Length Thru Bore

14 mm

Thread Diameter

M10 x 1.5 mm

Top of Housing Width

10.5 mm

Face Diameter

12.9 mm